IESNA:LM-63-2002
[TEST]P1302660
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-17)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R70W2N902750DE010 E3D1LI_4000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R70 optic, 4000K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1446
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 19.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1282.2 1278.7 1267.4 1249.6 1227 1204.4 1183 1166.4 1151.6 1139.7
1129 1120.1 1111.8 1103.5 1095.7 1087.4 1077.3 1066.6 1053.6 1037.5
1019.7 1000.1 980.5 961.5 943.1 927.1 915.8 906.9 899.7 891.4
879.6 862.3 838 824.3 805.9 769.7 724.5 674.7 618.2 592.1
556.5 492.9 438.3 303.5 191.2 102.7 24.3 3 1.8 1.8
1.2 1.2 1.2 0.6 0.6 0.6 0.6 0.6 0.6 0
0 0 0
